The PYB10-T series is a high efficiency isolated dc-dc converter housed in a compact chassis mount package designed for easy installation. Supporting a 4:1 input range, the series is ideal for battery-driven applications where charging and discharging conditions require an ultra-wide input range. All units also come standard with an operating temperature range of -40 to +85 °C, providing a rugged solution for use in harsh environments.
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals | ||||
---|---|---|---|---|---|---|---|---|---|
PYB10-Q24-S3-T | 9 ~ 36 | 7.92 | 3.3 | 2.4 | -- | ||||
PYB10-Q24-S12-T | 9 ~ 36 | 10 | 12 | 0.83 | -- | ||||
PYB10-Q48-S12-T | 18 ~ 75 | 10 | 12 | 0.83 | CE | ||||
* Discontinued Model | Recommended Replacement | ||||||||
PYB10-Q24-S12-T | PDQE10-Q24-S12-T |