Active

PYSE1-D Series

7 Pin DIP Isolated Dc-Dc Converter

PYSE1-D Series
PYSE1-D Series Alternate View

Overview

  • 1 W
  • 1:1 input range
  • Single unregulated output
  • Compact design
  • No-load input current as low as 8 mA
  • -40 to +105°C temperature range
  • Efficiency up to 81%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL

Documents

Description

The PYSE1-D is a series of unregulated dc-dc converters featuring 1 W of isolated power. These modules offer high-efficiency and superior thermal performance. Housed in a compact DIP package and featuring an extended -40 to +105°C operating temperature range, these low power dc-dc converters are ideal for of industrial, telecom, and IoT applications.

Specifications

  • Regulation
     
    No
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    1500
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    0.5 x 0.4 x 0.23
  • Dimensions LxWxH (mm)
     
    12.7 x 10.16 x 8.2
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals PCB Footprint Sample Request RFQ
PYSE1-S12-S3-D 10.8 ~ 13.2 1 3.3 0.303 CE, UL PCB Footprint Sample Request Request a Quote
PYSE1-S12-S5-D 10.8 ~ 13.2 1 5 0.2 CE, UL PCB Footprint Sample Request Request a Quote
PYSE1-S12-S9-D 10.8 ~ 13.2 1 9 0.111 -- PCB Footprint Sample Request Request a Quote
PYSE1-S12-S12-D 10.8 ~ 13.2 1 12 0.083 CE, UL PCB Footprint Sample Request Request a Quote
PYSE1-S12-S15-D 10.8 ~ 13.2 1 15 0.067 CE, UL PCB Footprint Sample Request Request a Quote
PYSE1-S12-S24-D 10.8 ~ 13.2 1 24 0.042 CE, UL PCB Footprint Sample Request Request a Quote
PYSE1-S15-S5-D 13.5 ~ 16.5 1 5 0.2 -- PCB Footprint Sample Request Request a Quote
PYSE1-S15-S9-D 13.5 ~ 16.5 1 9 0.111 -- PCB Footprint Sample Request Request a Quote
PYSE1-S15-S15-D 13.5 ~ 16.5 1 15 0.067 -- PCB Footprint Sample Request Request a Quote
PYSE1-S24-S3-D 21.6 ~ 26.4 1 3.3 0.303 CE, UL PCB Footprint Sample Request Request a Quote
PYSE1-S24-S5-D 21.6 ~ 26.4 1 5 0.2 CE, UL PCB Footprint Sample Request Request a Quote
PYSE1-S24-S9-D 21.6 ~ 26.4 1 9 0.111 -- PCB Footprint Sample Request Request a Quote
PYSE1-S24-S12-D 21.6 ~ 26.4 1 12 0.083 CE, UL PCB Footprint Sample Request Request a Quote
PYSE1-S24-S15-D 21.6 ~ 26.4 1 15 0.067 CE, UL PCB Footprint Sample Request Request a Quote
PYSE1-S24-S24-D 21.6 ~ 26.4 1 24 0.042 CE, UL PCB Footprint Sample Request Request a Quote

NEWS AND RESOURCES