Outputting 6 W of continuous power, the VAQE6W-D series is a family of isolated dc-dc converters featuring a 4:1 input voltage range and up to 88% efficiency. Housed in an encapsulated 24-pin DIP package and carrying a wide -40 to +85°C operating temperature range, the series is suitable for convection-cooled equipment and applications including microcontrollers, datacom, telecom, remote sensor systems and portable electronics.
Model Number | Input Voltage (Vdc) | Power (W) | Output Current (A) | Output Voltage (Vdc) | Safety Approvals |
---|---|---|---|---|---|
VAQE6W-Q24-S3-D | 9 ~ 36 | 4.95 | 1.5 | 3.3 | UL/cUL |
VAQE6W-Q24-S5-D | 9 ~ 36 | 6 | 1.2 | 5 | UL/cUL |
VAQE6W-Q24-S9-D | 9 ~ 36 | 6 | 0.667 | 9 | UL/cUL |
VAQE6W-Q24-S12-D | 9 ~ 36 | 6 | 0.5 | 12 | UL/cUL |
VAQE6W-Q24-S15-D | 9 ~ 36 | 6 | 0.4 | 15 | UL/cUL |
VAQE6W-Q24-S24-D | 9 ~ 36 | 6 | 0.25 | 24 | UL/cUL |
VAQE6W-Q24-D5-D | 9 ~ 36 | 6 | 0.6/ -0.6 | 5/ -5 | UL/cUL |
VAQE6W-Q24-D12-D | 9 ~ 36 | 6 | 0.25/ -0.25 | 12/ -12 | UL/cUL |
VAQE6W-Q24-D15-D | 9 ~ 36 | 6 | 0.2/ -0.2 | 15/ -15 | UL/cUL |
VAQE6W-Q48-S3-D | 18 ~ 75 | 4.95 | 1.5 | 3.3 | CE, UL/cUL |
VAQE6W-Q48-S5-D | 18 ~ 75 | 6 | 1.2 | 5 | CE, UL/cUL |
VAQE6W-Q48-S12-D | 18 ~ 75 | 6 | 0.5 | 12 | CE, UL/cUL |
VAQE6W-Q48-S15-D | 18 ~ 75 | 6 | 0.4 | 15 | CE, UL/cUL |
VAQE6W-Q48-S24-D | 18 ~ 75 | 6 | 0.25 | 24 | CE, UL/cUL |