VAWQ6 Series

24 Pin DIP Isolated Dc-Dc Converter

Overview

  • Single/dual regulated outputs
  • 4:1 input range
  • Industry standard 24 pin DIP package

Safety & Compliance

Documents

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    DIP
  • Isolation (Vdc)
     
    3000
  • Dimensions LxWxH (in)
     
    1.25 x 0.8 x 0.4
  • Dimensions LxWxH (mm)
     
    31.75 x 20.32 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
VAWQ6-Q24-S3R3H 9 ~ 36 3.3 3.3 1 3D Model Stock Check VAWQ6-Q24-S3R3H Sample Request Request a Quote
VAWQ6-Q24-S5H 9 ~ 36 5 5 1 3D Model Stock Check VAWQ6-Q24-S5H Sample Request Request a Quote
VAWQ6-Q24-S12H 9 ~ 36 5.6 12 0.47 3D Model Stock Check VAWQ6-Q24-S12H Sample Request Request a Quote
VAWQ6-Q24-S15H 9 ~ 36 6 15 0.4 3D Model Stock Check VAWQ6-Q24-S15H Sample Request Request a Quote
VAWQ6-Q24-D5H 9 ~ 36 6 5/ -5 0.5/ 0.5 3D Model Stock Check VAWQ6-Q24-D5H Sample Request Request a Quote
VAWQ6-Q24-D12H 9 ~ 36 6 12/ -12 0.23/ 0.23 3D Model Stock Check VAWQ6-Q24-D12H Sample Request Request a Quote
VAWQ6-Q24-D15H 9 ~ 36 6 15/ -15 0.19/ 0.19 3D Model Stock Check VAWQ6-Q24-D15H Sample Request Request a Quote
VAWQ6-Q48-S3R3H 18 ~ 72 3.3 3.3 1 3D Model Stock Check VAWQ6-Q48-S3R3H Sample Request Request a Quote
VAWQ6-Q48-S5H 18 ~ 72 5 5 1 3D Model Stock Check VAWQ6-Q48-S5H Sample Request Request a Quote
VAWQ6-Q48-S12H 18 ~ 72 5.6 12 0.47 3D Model Stock Check VAWQ6-Q48-S12H Sample Request Request a Quote
VAWQ6-Q48-S15H 18 ~ 72 6 15 0.4 3D Model Stock Check VAWQ6-Q48-S15H Sample Request Request a Quote
VAWQ6-Q48-D5H 18 ~ 72 6 5/ -5 0.5/ 0.5 3D Model Stock Check VAWQ6-Q48-D5H Sample Request Request a Quote
VAWQ6-Q48-D12H 18 ~ 72 6 12/ -12 0.23/ 0.23 3D Model Stock Check VAWQ6-Q48-D12H Sample Request Request a Quote
VAWQ6-Q48-D15H 18 ~ 72 6 15/ -15 0.19/ 0.19 3D Model Stock Check VAWQ6-Q48-D15H Sample Request Request a Quote