VBED15-D24 Series

18~36 Vdc Input Range, 15 W, Single/Dual Output

Overview

Safety & Compliance

Documents

Specifications

  • Package Type
     
    DIP
  • Dimensions LxWxH (in)
     
    2 x 1 x 0.4
  • Dimensions LxWxH (mm)
     
    50.8 x 25.4 x 10.16

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) RFQ
VBED15-D24-S3R3 18 ~ 36 9.9 3.3 3 --
VBED15-D24-D5 18 ~ 36 15 5/ -5 1.5/ 1.5 Request a Quote
VBED15-D24-D12 18 ~ 36 15 12/ -12 0.63/ 0.63 Request a Quote
VBED15-D24-D15 18 ~ 36 15 15/ -15 0.5/ 0.5 Request a Quote
* Discontinued Model Recommended Replacement
VBED15-D24-S3R3 PDQE15-Q24-S3-D