Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
BLOG
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Dc-Dc Converters
Isolated
VBWQ20-Q48 Series
18~75 Vdc Input Range, 20 W, Single Output
Datasheet
All Models
Overview
Safety & Compliance
Documents
RoHS & REACH
Instruction Manual
Specifications
Package Type
DIP
Dimensions LxWxH (in)
2 x 1 x 0.4
Dimensions LxWxH (mm)
50.8 x 25.4 x 10.16
ALL MODELS
Model Number
Input Voltage (Vdc)
Power (W)
Output Voltage (Vdc)
Output Current (A)
3D Model
RFQ
VBWQ20-Q48-S3R3
18 ~ 75
18
3.3
5.5
VBWQ20-Q48-S5
18 ~ 75
20
5
4
VBWQ20-Q48-S12
18 ~ 75
20
12
1.67
VBWQ20-Q48-S15
18 ~ 75
20
15
1.33