Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VCD30-D48-S3R3 | 36 ~ 72 | 16.5 | 3.3 | 5 |
VCD30-D48-S5 | 36 ~ 72 | 25 | 5 | 5 |
VCD30-D48-S12 | 36 ~ 72 | 30 | 12 | 2.5 |
VCD30-D48-S15 | 36 ~ 72 | 30 | 15 | 2 |
VCD30-D48-D5 | 36 ~ 72 | 30 | 5/ -5 | 2.5/ 2.5 |
VCD30-D48-D12 | 36 ~ 72 | 30 | 12/ -12 | 1.25 |
VCD30-D48-D15 | 36 ~ 72 | 30 | 15/ -15 | 1/ 1 |
VCD30-D48-T512 | 36 ~ 72 | 30 | 5/ 12 | 3.5 |
VCD30-D48-T515 | 36 ~ 72 | 30 | 5/ 15 | 3.5 |