Active

VFK400W Series

Chassis Mount Isolated Dc-Dc Converter

VFK400W Series
VFK400W alternate view

Overview

  • 400 W
  • 4:1 input range
  • Single regulated output
  • Rugged metal enclosure with integrated heat sink
  • Remote on/off control
  • Output trim
  • Remote sense
  • Efficiency up to 87%

Safety & Compliance

  • Safety Approvals - CE

Documents

Description

The VFK400W series is a rugged chassis mount dc-dc converter featuring an integrated heat sink for improved thermal performance. The aluminum heat sink allows the unit to operate at higher temperatures with a minimal amount of air flow. With an ultra-wide 4:1 input range, these high power dc-dc converters are ideal when being driven from a fluctuating device such as a battery which exhibits wide voltage swings during charging and discharging conditions.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    7.84 x 4.99 x 1.54
  • Dimensions LxWxH (mm)
     
    199.14 x 126.75 x 39.12
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check RFQ
VFK400W-Q24-S12 10 ~ 36 400 12 33.3 CE 3D Model Stock Check VFK400W-Q24-S12 Request a Quote
VFK400W-Q24-S24 10 ~ 36 400 24 16.7 CE 3D Model Stock Check VFK400W-Q24-S24 Request a Quote
VFK400W-Q24-S48 10 ~ 36 400 48 8.3 CE 3D Model Stock Check VFK400W-Q24-S48 Request a Quote
VFK400W-Q48-S12 20 ~ 75 400 12 33.3 CE 3D Model Stock Check VFK400W-Q48-S12 Request a Quote
VFK400W-Q48-S24 18 ~ 75 400 24 16.7 CE 3D Model Stock Check VFK400W-Q48-S24 Request a Quote
VFK400W-Q48-S48 18 ~ 75 400 48 8.3 CE 3D Model Stock Check VFK400W-Q48-S48 Request a Quote