Active

VFK600 Series

Chassis Mount Isolated Dc-Dc Converter

Overview

  • 600 W
  • 2:1 input range
  • Single regulated output
  • Rugged metal enclosure with integrated heat sink
  • Remote on/off control
  • Output trim
  • Remote sense
  • Load share capability
  • Efficiency up to 92%

Safety & Compliance

Documents

Description

The VFK600 series is a rugged, high density chassis mount dc-dc converter featuring an integrated heat sink for improved thermal performance. The aluminum heat sink allows the unit to operate at higher temperatures with a minimal amount of air flow. Featuring load share capability and efficiency up to 92%, these dc-dc converters are ideal for high power industrial applications where rugged performance and low energy consumption are priorities.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    Chassis Mount
  • Isolation (Vdc)
     
    1500
  • Dimensions LxWxH (in)
     
    7.84 x 4.99 x 1.54
  • Dimensions LxWxH (mm)
     
    199.14 x 126.75 x 39.12
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model Stock Check Sample Request RFQ
VFK600-D24-S12 18 ~ 36 600 12 50 3D Model Stock Check VFK600-D24-S12 Sample Request Request a Quote
VFK600-D24-S24 18 ~ 36 600 24 25 3D Model Stock Check VFK600-D24-S24 Sample Request Request a Quote
VFK600-D24-S28 18 ~ 36 600 28 21.5 3D Model Stock Check VFK600-D24-S28 Sample Request Request a Quote
VFK600-D24-S32 18 ~ 36 600 32 19 3D Model -- Sample Request Request a Quote
VFK600-D24-S48 18 ~ 36 600 48 12.5 3D Model Stock Check VFK600-D24-S48 Sample Request Request a Quote
VFK600-D48-S12 36 ~ 75 600 12 50 3D Model Stock Check VFK600-D48-S12 Sample Request Request a Quote
VFK600-D48-S24 36 ~ 75 600 24 25 3D Model Stock Check VFK600-D48-S24 Sample Request Request a Quote
VFK600-D48-S28 36 ~ 75 700 28 25 3D Model Stock Check VFK600-D48-S28 Sample Request Request a Quote
VFK600-D48-S32 36 ~ 75 600 32 19 3D Model Stock Check VFK600-D48-S32 Sample Request Request a Quote
VFK600-D48-S48 36 ~ 75 600 48 12.5 3D Model Stock Check VFK600-D48-S48 Sample Request Request a Quote