1/2 Brick Isolated Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VHB200W-Q24-S3R3 | 10 ~ 36 | 200 | 3.3 | 50 | UL/cUL |
VHB200W-Q24-S5 | 10 ~ 36 | 200 | 5 | 40 | UL/cUL |
VHB200W-Q24-S12 | 10 ~ 36 | 200 | 12 | 16.7 | UL/cUL |
VHB200W-Q24-S15 | 10 ~ 36 | 200 | 15 | 13.3 | UL/cUL |
VHB200W-Q24-S24 | 10 ~ 36 | 200 | 24 | 8.3 | UL/cUL |
VHB200W-Q24-S28 | 10 ~ 36 | 200 | 28 | 7.1 | UL/cUL |
VHB200W-Q24-S48 | 10 ~ 36 | 200 | 48 | 4.2 | UL/cUL |
VHB200W-Q48-S3R3 | 18 ~ 75 | 132 | 3.3 | 40 | UL/cUL |
VHB200W-Q48-S5 | 18 ~ 75 | 200 | 5 | 40 | UL/cUL |
VHB200W-Q48-S12 | 18 ~ 75 | 200 | 12 | 16.7 | UL/cUL |
VHB200W-Q48-S15 | 18 ~ 75 | 200 | 15 | 13.3 | UL/cUL |
VHB200W-Q48-S24 | 18 ~ 75 | 200 | 24 | 8.3 | UL/cUL |
VHB200W-Q48-S28 | 18 ~ 75 | 200 | 28 | 7.1 | UL/cUL |
VHB200W-Q48-S48 | 18 ~ 75 | 200 | 48 | 4.2 | UL/cUL |