50 W, 4:1 Input Range, Single Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VHK50W-Q24-S3R3-DIN | 9 ~ 36 | 33 | 3.3 | 10 |
VHK50W-Q24-S5-DIN | 9 ~ 36 | 50 | 5 | 10 |
VHK50W-Q24-S12-DIN | 9 ~ 36 | 50 | 12 | 4.16 |
VHK50W-Q24-S15-DIN | 9 ~ 36 | 50 | 15 | 3.33 |
VHK50W-Q24-S24-DIN | 9 ~ 36 | 50 | 24 | 2.08 |
VHK50W-Q24-S28-DIN | 9 ~ 36 | 50 | 28 | 1.78 |
VHK50W-Q24-S48-DIN | 9 ~ 36 | 50 | 48 | 1.04 |
VHK50W-Q48-S3R3-DIN | 18 ~ 75 | 33 | 3.3 | 10 |
VHK50W-Q48-S5-DIN | 18 ~ 75 | 50 | 5 | 10 |
VHK50W-Q48-S12-DIN | 18 ~ 75 | 50 | 12 | 4.16 |
VHK50W-Q48-S15-DIN | 18 ~ 75 | 50 | 15 | 3.33 |
VHK50W-Q48-S24-DIN | 18 ~ 75 | 50 | 24 | 2.08 |
VHK50W-Q48-S28-DIN | 18 ~ 75 | 50 | 28 | 1.78 |
VHK50W-Q48-S48-DIN | 18 ~ 75 | 50 | 48 | 1.04 |