VHS1-SIP Series

7 Pin SIP Isolated Dc-Dc Converter

VHS1-SIP Series
VHS1-SIP alternate view

Overview

  • 1 W
  • 1:1 input range
  • Single unregulated output
  • Industry standard 7 pin SIP package
  • Internal SMD construction
  • UL94-V0 package material
  • -40 to +85°C temperature range

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - UL/cUL

Documents

Description

The VHS1-SIP unregulated dc-dc converter series is designed to provide an economical and reliable means of converting and/or isolating DC rails within a distributed power system. Featuring a compact SIP package, an ultra-wide -40 to +85 °C operating temperature range, and 6K Vdc isolation, these low power dc-dc converters provide a rugged barrier of protection and reduce switching noise in a number of applications, including medical equipment, power metering systems, and high voltage test equipment.

Specifications

  • Regulation
     
    No
  • Package Type
     
    SIP
  • Isolation (Vdc)
     
    6000
  • Safety Standards
     
    60950
  • Dimensions LxWxH (in)
     
    0.77 x 0.386 x 0.49
  • Dimensions LxWxH (mm)
     
    19.56 x 9.8 x 12.45
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check RFQ
VHS1-S12-S5-SIP 10.8 ~ 13.2 1 5 0.2 UL/cUL 3D Model PCB Footprint Stock Check VHS1-S12-S5-SIP Request a Quote
VHS1-S12-S12-SIP 10.8 ~ 13.2 1 12 0.08 UL/cUL 3D Model PCB Footprint Stock Check VHS1-S12-S12-SIP Request a Quote
VHS1-S12-S15-SIP 10.8 ~ 13.2 1 15 0.07 UL/cUL -- -- Stock Check VHS1-S12-S15-SIP --
* Discontinued Model Recommended Replacement
VHS1-S12-S15-SIP PGNM1-S12-S15-S

NEWS AND RESOURCES