Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VWRAS3-D12-D5-SIP | 9 ~ 18 | 3 | 5/ -5 | 0.3/ 0.3 |
VWRAS3-D12-D9-SIP | 9 ~ 18 | 3 | 9/ -9 | 0.17/ 0.17 |
VWRAS3-D12-D12-SIP | 9 ~ 18 | 3 | 12/ -12 | 0.13/ 0.13 |
VWRAS3-D12-D15-SIP | 9 ~ 18 | 3 | 15/ -15 | 0.1/ 0.1 |
VWRAS3-D24-D5-SIP | 18 ~ 36 | 3 | 5/ -5 | 0.3/ 0.3 |
VWRAS3-D24-D9-SIP | 18 ~ 36 | 3 | 9/ -9 | 0.17/ 0.17 |
VWRAS3-D24-D12-SIP | 18 ~ 36 | 3 | 12/ -12 | 0.13/ 0.13 |
VWRAS3-D24-D15-SIP | 18 ~ 36 | 3 | 15/ -15 | 0.1/ 0.1 |