Discontinued

VYB10W-T Series

10 W, 4:1 Input Range, Single/Dual Regulated Output, Chassis Mount, 1500 Vdc Isolation, Dc-Dc Converter

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Options

  • Heatsink

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
VYB10W-Q24-S3-T 9 ~ 36 7.92 3.3 2.4 Stock Check VYB10W-Q24-S3-T
VYB10W-Q24-S5-T 9 ~ 36 10 5 2 Stock Check VYB10W-Q24-S5-T
VYB10W-Q24-S12-T 9 ~ 36 10 12 0.83 Stock Check VYB10W-Q24-S12-T
VYB10W-Q24-S15-T 9 ~ 36 10 15 0.66 Stock Check VYB10W-Q24-S15-T
VYB10W-Q24-D5-T 9 ~ 36 10 5/ -5 1/ 1 Stock Check VYB10W-Q24-D5-T
VYB10W-Q24-D12-T 9 ~ 36 10 12/ -12 0.42/ 0.42 Stock Check VYB10W-Q24-D12-T
VYB10W-Q24-D15-T 9 ~ 36 10 15/ -15 0.33/ 0.33 Stock Check VYB10W-Q24-D15-T
VYB10W-Q48-S3-T 18 ~ 75 7.92 3.3 2.4 Stock Check VYB10W-Q48-S3-T
VYB10W-Q48-S5-T 18 ~ 75 10 5 2 Stock Check VYB10W-Q48-S5-T
VYB10W-Q48-S12-T 18 ~ 75 10 12 0.83 Stock Check VYB10W-Q48-S12-T
VYB10W-Q48-S15-T 18 ~ 75 10 15 0.66 Stock Check VYB10W-Q48-S15-T
VYB10W-Q48-D5-T 18 ~ 75 10 5/ -5 1/ 1 Stock Check VYB10W-Q48-D5-T
VYB10W-Q48-D12-T 18 ~ 75 10 12/ -12 0.42/ 0.42 Stock Check VYB10W-Q48-D12-T
VYB10W-Q48-D15-T 18 ~ 75 10 15/ -15 0.33/ 0.33 Stock Check VYB10W-Q48-D15-T