VLD25-SMT Series

LED Driver Dc-Dc Converter

Overview

  • Constant current
  • Wide input voltage range
  • SMT package
  • PWM digital dimming
  • Analog dimming
  • Efficiency up to 96%

Safety & Compliance

Documents

Description

The VLD25 series is a step-down constant current dc-dc converter housed in a compact SMT package that has been designed for driving high power LEDs. Providing efficiency levels up to 96% and a wide input range, the series offers two means of LED dimming: PWM digital dimming control and analog dimming control via a trim POT. The VLD25 is ideal for LED applications where precise accuracy and brightness control is needed including signage, transport, consumer electronics, and signaling.

Specifications

  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Dimensions LxWxH (in)
     
    0.94 x 0.54 x 0.32
  • Dimensions LxWxH (mm)
     
    23.86 x 13.7 x 8

ALL MODELS

Model Number Input Voltage (Vdc) Power (W) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
VLD25-300-SMT 5.5 ~ 48 10.8 0.3 3D Model PCB Footprint Stock Check VLD25-300-SMT Sample Request Request a Quote
VLD25-350-SMT 5.5 ~ 48 12.6 0.35 3D Model PCB Footprint Stock Check VLD25-350-SMT Sample Request Request a Quote
VLD25-500-SMT 5.5 ~ 48 18 0.5 3D Model PCB Footprint Stock Check VLD25-500-SMT Sample Request Request a Quote
VLD25-600-SMT 5.5 ~ 48 21.6 0.6 3D Model PCB Footprint Stock Check VLD25-600-SMT Sample Request Request a Quote
VLD25-700-SMT 5.5 ~ 48 25.2 0.7 3D Model PCB Footprint Stock Check VLD25-700-SMT Sample Request Request a Quote