V78-1000-SMT Series

1 A Output Current, 4.5~18 Vdc Input, SMT, Non-Isolated, Dc-Dc Converter

V78-1000-SMT Series

The compact V78-1000-SMT non-isolated dc-dc converter series has been designed to offer a high performance alternative to linear regulators. Utilizing switching technology, the V78 dc switching regulator does not require a heat sink, making it ideal for applications where board space is at a premium and energy efficiency is a concern.

Features


  • 1 A current output
  • -40 to +85°C temperature range
  • Wide input voltage range
  • Remote on/off control
  • Output trim
  • Short circuit protection, thermal shutdown
  • Low ripple and noise
  • Efficiency up to 93%
  • UL94-V0 package material

Specifications


  • Regulation
     
    Yes
  • Package Type
     
    SMT
  • Isolation (Vdc)
     
    0
  • Dimensions LxWxH (in)
     
    0.6 x 0.327 x 0.285
  • Dimensions LxWxH (mm)
     
    15.24 x 8.3 x 7.25

AVAILABLE MODELS

Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) 3D Model PCB Footprint Stock Check Sample Request RFQ
V7802-1000-SMT 5 ~ 18 2.5 2.5 1 -- -- Stock Check V7802-1000-SMT -- --
V7803-1000-SMT 5 ~ 18 3.3 3.3 1 3D Model PCB Footprint Stock Check V7803-1000-SMT Sample Request Request a Quote
V7805-1000-SMT 7 ~ 18 5 5 1 3D Model PCB Footprint Stock Check V7805-1000-SMT Sample Request Request a Quote
* Discontinued Model Recommended Replacement
V7802-1000-SMT V78E02-1000-SMT-TR