Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power Blog
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Dc-Dc Converters
Non-Isolated
Active
VPOL15A-5-SIP
Active
11 Pin SIP Non-Isolated Dc-Dc Converter
Datasheet
Overview
15 A
0 ~ 3 Vdc output options
5 Vdc max input voltage
Safety & Compliance
Documents
RoHS & REACH
Instruction Manual
Specifications
Regulation
Yes
Package Type
SIP
Isolation (Vdc)
0
Dimensions LxWxH (in)
2 x 0.5 x 0.34
Dimensions LxWxH (mm)
12.7 x 50.8 x 8.5
Input Voltage (Vdc)
3 ~ 5.5
Power (W)
50
Output Current (A)
15
Output Voltage (Vdc)
0.9