Discontinued

EMSA 5W USB Series

5 W, USB Input, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.8 x 1.61 x 1.24
  • Dimensions LxWxH (mm)
     
    71 x 41 x 31.5

Options

  • Modified and custom designs available

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
EMSA050100-I38-SZ 5 5 1 GS, RCM, UL/cUL Stock Check EMSA050100-I38-SZ