Recommended Replacement
Datasheet
10~36 Vdc Input Range, 15 W, Single/Dual Output, Screw Terminal
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PTK15-Q24-S3-T | 10 ~ 36 | 13.2 | 3.3 | 4 |
PTK15-Q24-S5-T | 10 ~ 36 | 15 | 5 | 3 |
PTK15-Q24-S12-T | 10 ~ 36 | 15 | 12 | 1.25 |
PTK15-Q24-S15-T | 10 ~ 36 | 15 | 15 | 1 |
PTK15-Q24-D5-T | 10 ~ 36 | 15 | 5/ -5 | 1.5/ 1.5 |
PTK15-Q24-D12-T | 10 ~ 36 | 15 | 12/ -12 | 0.63/ 0.63 |
PTK15-Q24-D15-T | 10 ~ 36 | 15 | 15/ -15 | 0.5/ 0.5 |