Recommended Replacement
Datasheet
4.5~7.2 Vdc Input Range, 15 W, Single/Dual Output
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PK15-D5-S3.3 | 4.5 ~ 7.2 | 6.6 | 3.3 | 2 |
PK15-D5-S5 | 4.5 ~ 7.2 | 10 | 5 | 2 |
PK15-D5-S12 | 4.5 ~ 7.2 | 12 | 12 | 1 |
PK15-D5-S15 | 4.5 ~ 7.2 | 12 | 15 | 0.8 |
PK15-D5-D5 | 4.5 ~ 7.2 | 15 | 5/ -5 | 1/ 1 |
PK15-D5-D12 | 4.5 ~ 7.2 | 15 | 12/ -12/ -12 | 0.5/ 0.5 |
PK15-D5-D15 | 4.5 ~ 7.2 | 15 | 15/ -15/ -15 | 0.4/ 0.4 |