Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
PQD6-Q24-S3-D | 9 ~ 36 | 6 | 3.3 | 1.5 |
PQD6-Q24-S5-D | 9 ~ 36 | 6 | 5 | 1.2 |
PQD6-Q24-S12-D | 9 ~ 36 | 6 | 12 | 0.5 |
PQD6-Q24-S15-D | 9 ~ 36 | 6 | 15 | 0.4 |
PQD6-Q24-S24-D | 9 ~ 36 | 6 | 24 | 0.25 |
PQD6-Q24-D5-D | 9 ~ 36 | 6 | 5/ -5 | 0.6/ -0.6 |
PQD6-Q24-D12-D | 9 ~ 36 | 6 | 12/ -12 | 0.25/ -0.25 |
PQD6-Q24-D15-D | 18 ~ 75 | 6 | 15/ -15 | 0.2/ -0.2 |
PQD6-Q48-S3-D | 18 ~ 75 | 6 | 3.3 | 1.5 |
PQD6-Q48-S5-D | 18 ~ 75 | 6 | 5 | 1.2 |
PQD6-Q48-S12-D | 18 ~ 75 | 6 | 12 | 0.5 |
PQD6-Q48-S15-D | 18 ~ 75 | 6 | 15 | 0.4 |
PQD6-Q48-S24-D | 18 ~ 75 | 6 | 24 | 0.25 |
PQD6-Q48-D5-D | 18 ~ 75 | 6 | 5/ -5 | 0.6/ -0.6 |
PQD6-Q48-D12-D | 18 ~ 75 | 6 | 12/ -12 | 0.25/ -0.25 |
PQD6-Q48-D15-D | 18 ~ 75 | 6 | 15/ -15 | 0.2/ -0.2 |