0.25 W, 1:1 Input Range, Dual Unregulated Output, 1K Vdc Isolation, 0.79"x0.39"x0.28"
Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VASD0.25-S5-D5-DIP | 4.5 ~ 5.5 | 0.25 | 5/ -5 | 0.03/ 0.03 |
VASD0.25-S5-D9-DIP | 4.5 ~ 5.5 | 0.25 | 9/ -9 | 0.01/ -0.01 |
VASD0.25-S5-D12-DIP | 4.5 ~ 5.5 | 0.25 | 12/ -12 | 0.01/ 0.01 |
VASD0.25-S5-D15-DIP | 4.5 ~ 5.5 | 0.25 | 15/ -15 | 0.01/ 0.01 |
VASD0.25-S12-D5-DIP | 10.8 ~ 13.2 | 0.25 | 5/ -5 | 0.03/ 0.03 |
VASD0.25-S12-D9-DIP | 10.8 ~ 13.2 | 0.25 | 9/ -9 | 0.01/ 0.01 |
VASD0.25-S12-D12-DIP | 10.8 ~ 13.2 | 0.25 | 12/ -12 | 0.01/ 0.01 |
VASD0.25-S12-D15-DIP | 10.8 ~ 13.2 | 0.25 | 15/ -15 | 0.01/ 0.01 |
VASD0.25-S24-D5-DIP | 21.6 ~ 26.4 | 0.25 | 5/ -5 | 0.03/ 0.03 |
VASD0.25-S24-D9-DIP | 21.6 ~ 26.4 | 0.25 | 9/ -9 | 0.01/ 0.01 |
VASD0.25-S24-D12-DIP | 21.6 ~ 26.4 | 0.25 | 12/ -12 | 0.01/ 0.01 |
VASD0.25-S24-D15-DIP | 21.6 ~ 26.4 | 0.25 | 15/ -15 | 0.01/ 0.01 |