Recommended Replacement
Datasheet
18~36 Vdc Input Range, 20 W, Single Output
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VBD20-D24-S1R8 | 18 ~ 36 | 11 | 1.8 | 0.6 |
VBD20-D24-S2R5 | 18 ~ 36 | 15 | 2.5 | 6 |
VBD20-D24-S3R3 | 18 ~ 36 | 16.5 | 3.3 | 5 |
VBD20-D24-S5 | 18 ~ 36 | 20 | 5 | 4 |
VBD20-D24-S12 | 18 ~ 36 | 20 | 12 | 1.67 |
VBD20-D24-S15 | 18 ~ 36 | 20 | 15 | 1.33 |
VBD20-D24-D12 | 18 ~ 36 | 20 | 12/ -12 | 0.84/ 0.84 |
VBD20-D24-D15 | 18 ~ 36 | 20 | 15/ -15 | 0.67/ 0.67 |