1 W, 1:1 Input Range, Single Unregulated Output, 3K Vdc Isolation
Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VFSD1-S3.3-S3.3-SIP | 3 ~ 3.6 | 1 | 3.3 | 0.3 | -- |
VFSD1-S3.3-S5-SIP | 3 ~ 3.6 | 1 | 5 | 0.2 | -- |
VFSD1-S5-S3.3-SIP | 4.5 ~ 5.5 | 1 | 3.3 | 0.3 | -- |
VFSD1-S5-S5-SIP | 4.5 ~ 5.5 | 1 | 5 | 0.2 | UL/cUL |
VFSD1-S5-S9-SIP | 4.5 ~ 5.5 | 1 | 9 | 0.11 | UL/cUL |
VFSD1-S5-S12-SIP | 4.5 ~ 5.5 | 1 | 12 | 0.08 | UL/cUL |
VFSD1-S5-S15-SIP | 4.5 ~ 5.5 | 1 | 15 | 0.07 | UL/cUL |
VFSD1-S5-S24-SIP | 4.5 ~ 5.5 | 1 | 24 | 0.04 | -- |
VFSD1-S12-S3.3-SIP | 10.8 ~ 13.2 | 1 | 3.3 | 0.3 | -- |
VFSD1-S12-S5-SIP | 10.8 ~ 13.2 | 1 | 5 | 0.2 | UL/cUL |
VFSD1-S12-S9-SIP | 10.8 ~ 13.2 | 1 | 9 | 0.11 | UL/cUL |
VFSD1-S12-S12-SIP | 10.8 ~ 13.2 | 1 | 12 | 0.08 | UL/cUL |
VFSD1-S12-S15-SIP | 10.8 ~ 13.2 | 1 | 15 | 0.07 | UL/cUL |
VFSD1-S12-S24-SIP | 10.8 ~ 13.2 | 1 | 24 | 0.04 | -- |
VFSD1-S15-S3.3-SIP | 13.5 ~ 16.5 | 1 | 3.3 | 0.3 | -- |
VFSD1-S15-S5-SIP | 13.5 ~ 16.5 | 1 | 5 | 0.2 | -- |
VFSD1-S15-S9-SIP | 13.5 ~ 16.5 | 1 | 9 | 0.11 | -- |
VFSD1-S15-S12-SIP | 13.5 ~ 16.5 | 1 | 12 | 0.08 | -- |
VFSD1-S15-S15-SIP | 13.5 ~ 16.5 | 1 | 15 | 0.07 | -- |
VFSD1-S15-S24-SIP | 13.5 ~ 16.5 | 1 | 24 | 0.04 | -- |
VFSD1-S24-S3.3-SIP | 21.6 ~ 26.4 | 1 | 3.3 | 0.3 | -- |
VFSD1-S24-S5-SIP | 21.6 ~ 26.4 | 1 | 5 | 0.2 | UL/cUL |
VFSD1-S24-S9-SIP | 21.6 ~ 26.4 | 1 | 9 | 0.11 | UL/cUL |
VFSD1-S24-S12-SIP | 21.6 ~ 26.4 | 1 | 12 | 0.08 | UL/cUL |
VFSD1-S24-S15-SIP | 21.6 ~ 26.4 | 1 | 15 | 0.07 | UL/cUL |
VFSD1-S24-S24-SIP | 21.6 ~ 26.4 | 1 | 24 | 0.04 | -- |