2 W, 1:1 Input Range, Single Unregulated Output, 14 Pin DIP, 3000 Vdc Isolation, Dc-Dc Converter
Recommended Replacement
Datasheet
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|---|
VFSD2-S5-S5-DIP | 4.5 ~ 5.5 | 2 | 5 | 0.4 | UL/cUL |
VFSD2-S5-S9-DIP | 4.5 ~ 5.5 | 2 | 9 | 0.22 | UL/cUL |
VFSD2-S5-S12-DIP | 4.5 ~ 5.5 | 2 | 12 | 0.17 | UL/cUL |
VFSD2-S5-S15-DIP | 4.5 ~ 5.5 | 2 | 15 | 0.13 | UL/cUL |
VFSD2-S12-S5-DIP | 10.8 ~ 13.2 | 2 | 5 | 0.4 | UL/cUL |
VFSD2-S12-S9-DIP | 10.8 ~ 13.2 | 2 | 9 | 0.22 | UL/cUL |
VFSD2-S12-S12-DIP | 10.8 ~ 13.2 | 2 | 12 | 0.17 | UL/cUL |
VFSD2-S12-S15-DIP | 10.8 ~ 13.2 | 2 | 15 | 0.13 | UL/cUL |
VFSD2-S24-S5-DIP | 21.6 ~ 26.4 | 2 | 5 | 0.4 | UL/cUL |
VFSD2-S24-S9-DIP | 21.6 ~ 26.4 | 2 | 9 | 0.22 | UL/cUL |
VFSD2-S24-S12-DIP | 21.6 ~ 26.4 | 2 | 12 | 0.17 | UL/cUL |
VFSD2-S24-S15-DIP | 21.6 ~ 26.4 | 2 | 15 | 0.13 | UL/cUL |