Recommended Replacement
Datasheet
2 W, 4:1 Input Range, Dual Regulated Output, 9 Pin SIP, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VWQAS2-Q24-D5-SIP | 9 ~ 36 | 2 | 5/ -5 | 0.2/ 0.2 |
VWQAS2-Q24-D9-SIP | 9 ~ 36 | 2 | 9/ -9 | 0.11/ 0.11 |
VWQAS2-Q24-D12-SIP | 9 ~ 36 | 2 | 12/ -12 | 0.08/ 0.08 |
VWQAS2-Q24-D15-SIP | 9 ~ 36 | 2 | 15/ -15 | 0.07/ 0.07 |
VWQAS2-Q48-D5-SIP | 18 ~ 72 | 2 | 5/ -5 | 0.2/ 0.2 |
VWQAS2-Q48-D9-SIP | 18 ~ 72 | 2 | 9/ -9 | 0.11/ 0.11 |
VWQAS2-Q48-D12-SIP | 18 ~ 72 | 2 | 12/ -12 | 0.08/ 0.08 |
VWQAS2-Q48-D15-SIP | 18 ~ 72 | 2 | 15/ -15 | 0.07/ 0.07 |