Recommended Replacement
Datasheet
20 W, 4:1 Input Range, Single/Dual Regulated Output, Chassis Mount, 1500 Vdc Isolation, Dc-Dc Converter
Model Number | Input Voltage (Vdc) | Power (W) | Output Voltage (Vdc) | Output Current (A) |
---|---|---|---|---|
VYB20W-Q24-S3-T | 9 ~ 36 | 16.5 | 3.3 | 5 |
VYB20W-Q24-S5-T | 9 ~ 36 | 20 | 5 | 4 |
VYB20W-Q24-S12-T | 9 ~ 36 | 20 | 12 | 1.67 |
VYB20W-Q24-S15-T | 9 ~ 36 | 20 | 15 | 1.33 |
VYB20W-Q24-S24-T | 9 ~ 36 | 20 | 24 | 0.83 |
VYB20W-Q24-D5-T | 9 ~ 36 | 20 | 5/ -5 | 2/ 2 |
VYB20W-Q24-D12-T | 9 ~ 36 | 20 | 12/ -12 | 0.833/ 0.833 |
VYB20W-Q24-D15-T | 9 ~ 36 | 20 | 15/ -15 | 0.667/ 0.667 |
VYB20W-Q48-S3-T | 18 ~ 75 | 16.5 | 3.3 | 5 |
VYB20W-Q48-S5-T | 18 ~ 75 | 20 | 5 | 4 |
VYB20W-Q48-S12-T | 18 ~ 75 | 20 | 12 | 1.67 |
VYB20W-Q48-S15-T | 18 ~ 75 | 20 | 15 | 1.33 |
VYB20W-Q48-S24-T | 18 ~ 75 | 20 | 24 | 0.83 |
VYB20W-Q48-D5-T | 18 ~ 75 | 20 | 5/ -5 | 2/ 2 |
VYB20W-Q48-D12-T | 18 ~ 75 | 20 | 12/ -12 | 0.833/ 0.833 |
VYB20W-Q48-D15-T | 18 ~ 75 | 20 | 15/ -15 | 0.667/ 0.667 |