Recommended Replacement
Datasheet
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VSK-S20-3R3U-T | 13.5 | 3.3 | 4.1 | UL/cUL, CE |
VSK-S20-5U-T | 17.5 | 5 | 3.5 | UL/cUL, CE |
VSK-S20-9U-T | 20 | 9 | 2.1 | UL/cUL, CE |
VSK-S20-12U-T | 20 | 12 | 1.6 | UL/cUL, CE |
VSK-S20-15U-T | 20 | 15 | 1.3 | UL/cUL, CE |
VSK-S20-24U-T | 20 | 24 | 0.85 | UL/cUL, CE |