Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-S3-3-DIN | 2.3 | 3.3 | 0.7 | CE, UL/cUL |
PSK-S3-5-DIN | 3 | 5 | 0.6 | CE, UL/cUL |
PSK-S3-9-DIN | 3 | 9 | 0.33 | CE, UL/cUL |
PSK-S3-12-DIN | 3 | 12 | 0.25 | CE, UL/cUL |
PSK-S3-15-DIN | 3 | 15 | 0.2 | CE, UL/cUL |
PSK-S3-24-DIN | 3 | 24 | 0.125 | CE, UL/cUL |