160 W, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply
The SDI160-U series is a 160 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the new UL/cUL 62368-1 standard for ICT and AV equipment. Featuring no-load power consumption as low as 0.15 W, the SDI160-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI160-12-U | 150 | 12 | 12.5 | UL/cUL, CE, FCC |
SDI160-19-U | 160 | 19 | 8.4 | UL/cUL, CE, FCC |
SDI160-24-U | 158 | 24 | 6.6 | UL/cUL, CE, FCC |
SDI160-48-U | 158 | 48 | 3.3 | UL/cUL, CE, FCC |
SDI160-56-U | 160 | 56 | 2.86 | UL/cUL, CE, FCC |