Active

SDI90B-T Series

Three Prong (C6) Ac-Dc Desktop Adapter

SDI90B-T Series
SDI90B-T Series Front View
SDI90B-T Series Alternate View from Behind
SDI90B-T Series Alternate View with Cord
SDI90B-T Series Alternate View in White
SDI90B-T Series Alternate View in White with Cord

Overview

  • 90 W
  • 12 ~ 56 Vdc
  • Power factor correction (PFC)
  • Limited Power Source (LPS) rated
  • No-load power consumption < 0.21 W

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, PSE, UKCA, UL/cUL

Documents

Description

The SDI90B-T series is a 90 W desktop ac-dc power supply with an LPS rating. Featuring active power factor correction, 62368 safety standards, and no-load power consumption less than 0.21 W, the SDI90B-T desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    5.3 x 2.11 x 1.3
  • Dimensions LxWxH (mm)
     
    133.5 x 53.5 x 33
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Sample Request RFQ
SDI90B-12-T 90 12 7.5 UL/cUL, PSE, UKCA, CE, FCC 3D Model Sample Request Request a Quote
SDI90B-15-T 90 15 6 UL/cUL, PSE, UKCA, CE, FCC 3D Model Sample Request Request a Quote
SDI90B-16-T 90 16 5.63 UL/cUL, PSE, UKCA, CE, FCC 3D Model Sample Request Request a Quote
SDI90B-18-T 90 18 5 UL/cUL, PSE, UKCA, CE, FCC 3D Model Sample Request Request a Quote
SDI90B-19-T 90 19 4.7 UL/cUL, PSE, UKCA, CE, FCC 3D Model Sample Request Request a Quote
SDI90B-24-T 90 24 3.75 UL/cUL, PSE, UKCA, CE, FCC 3D Model Sample Request Request a Quote
SDI90B-48-T 90 48 1.88 UL/cUL, PSE, UKCA, CE, FCC 3D Model Sample Request Request a Quote
SDI90B-56-T 90 56 1.6 UL/cUL, PSE, UKCA, CE, FCC 3D Model Sample Request Request a Quote