The SDI90B-U series is a 90 W desktop ac-dc power supply with an LPS rating. Featuring active power factor correction, 62368 safety standards, and no-load power consumption less than 0.21 W, the SDI90B-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI90B-12-U | 90 | 12 | 7.5 | CE, FCC, UL/cUL, PSE, UKCA |
SDI90B-15-U | 90 | 15 | 6 | CE, FCC, UL/cUL, PSE, UKCA |
SDI90B-16-U | 90 | 16 | 5.63 | CE, FCC, UL/cUL, PSE, UKCA |
SDI90B-18-U | 90 | 18 | 5 | CE, FCC, UL/cUL, PSE, UKCA |
SDI90B-19-U | 90 | 19 | 4.7 | CE, FCC, UL/cUL, PSE, UKCA |
SDI90B-24-U | 90 | 24 | 3.75 | CE, FCC, UL/cUL, PSE, UKCA |
SDI90B-48-U | 90 | 48 | 1.88 | CE, FCC, UL/cUL, PSE, UKCA |
SDI90B-56-U | 90 | 56 | 1.6 | CE, FCC, UL/cUL, PSE, UKCA |