Three Prong (C14) Ac-Dc Desktop Adapter
The SDM120-U series is a 120 W medical desktop ac-dc power supply with C14 inlet certified to the medical 60601-1 edition 3.1 safety standards for MOPP applications and 4th edition EMC requirements. Featuring compact size and Level VI efficiency, these medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical and dental equipment.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDM120-12-U | 110 | 12 | 9.16 | UL/cUL, TUV, CE, FCC |
SDM120-16-U | 120 | 16 | 7.5 | UL/cUL, TUV, CE, FCC |
SDM120-19-U | 120 | 19 | 6.31 | UL/cUL, TUV, CE, FCC |
SDM120-24-U | 120 | 24 | 5 | UL/cUL, TUV, CE, FCC |
SDM120-48-U | 130 | 48 | 2.7 | UL/cUL, TUV, CE, FCC |