Active

SWI20C-E Series

Europe Blade Ac Dc Wall Plug

SWI20C-E Series
SWI20C-E Series Alternate View
SWI20C-E Series in White

Overview

  • 15 ~ 20 W
  • 5 ~ 12 V Output
  • USB Power Delivery (PD) 3.0

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, LPS

Documents

Description

The SWI20C-E series is a 20 W European wall power adapter that is EN 55032 compliant. Featuring USB Power Delivery (PD) 3.0 with over current, over voltage, and short circuit protection, this ac-dc power supply furthers CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.47 x 0.87 x 2.33
  • Dimensions LxWxH (mm)
     
    37.5 x 22 x 59.2
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI20C-T-E 15, 20 5, 9, 12 3, 2.22, 1.66 CE, LPS 3D Model Stock Check SWI20C-T-E Sample Request Request a Quote