The SWI60C-N series is a 60 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.21 W, this ac-dc power supply furthers CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI60C-V-NB-I40 | 15, 27, 36, 45, 60 | 5, 9, 12, 15, 24 | 3 | ETL |
SWI60C-V-NW-I40 | 15, 27, 36, 45, 60 | 5, 9, 12, 15, 24 | 3 | ETL |
SWI60C-V-NB-C-I40 | 15, 27, 36, 45, 60 | 5, 9, 12, 15, 24 | 3 | ETL |
SWI60C-V-NW-C-I40 | 15, 27, 36, 45, 60 | 5, 9, 12, 15, 24 | 3 | ETL |