The PSK-100 series is a family of medical encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 100 W of continuous power, these single output, encapsulated modules feature a universal 90 ~ 264 Vac input voltage range, and a wide operating temperature range from -30 to 70°C, making them ideal for space-constrained medical and dental applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-100-12 | 100 | 12 | 8.33 | CE, UL/cUL, UKCA |
PSK-100-24 | 100 | 24 | 4.17 | CE, UL/cUL, UKCA |
PSK-100-48 | 100 | 48 | 2.08 | CE, UL/cUL, UKCA |