Active Product Icon

PSK-150 Series

Board Mount Ac-Dc Power Supply

PSK-150 Series
PSK-150 Series Alternate View

Overview

  • 150 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • Compact board mount design
  • Efficiency up to 93.5%
  • No-load power consumption < 0.3 W
  • -30 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PSK-150 series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 150 W of continuous power, these modules feature a universal 90 ~ 264 Vac input voltage range and a wide operating temperature range from -30 to 70°C, making them ideal for space-constrained medical and dental applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    4.3 x 2.3 x 1.38
  • Dimensions LxWxH (mm)
     
    109 x 58.5 x 35
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-150-12 150 12 12.5 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PSK-150-12 Sample Request Request a Quote
PSK-150-24 150 24 6.25 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PSK-150-24 Sample Request Request a Quote
PSK-150-48 150 48 3.125 CE, UL/cUL, UKCA 3D Model PCB Footprint Stock Check PSK-150-48 Sample Request Request a Quote