Active

PSK-40D Series

Board Mount Ac-Dc Power Supply

PSK-40D Series
PSK-40D Series Alternate View

Overview

  • 40 W
  • 85 ~ 305 Vac Input
  • 5 ~ 48 Vdc output options
  • -40 to +85°C temperature range
  • Efficiency up to 90%
  • High I/O isolation test voltage up to 4200 Vac
  • Input over voltage category III design

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The PSK-40D series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 40 W of continuous power, these single output, encapsulated modules features efficiency up to 90% and a wide operating temperature range from -40 to 85°C. They are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.71 x 1.54 x 0.94
  • Dimensions LxWxH (mm)
     
    69 x 39 x 24
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PSK-40D-5 35 5 7.03 UL/cUL, CE, UKCA 3D Model PCB Footprint Stock Check PSK-40D-5 Sample Request Request a Quote
PSK-40D-12 40 12 3.33 UL/cUL, CE, UKCA 3D Model PCB Footprint Stock Check PSK-40D-12 Sample Request Request a Quote
PSK-40D-15 40 15 2.67 UL/cUL, CE, UKCA 3D Model PCB Footprint Stock Check PSK-40D-15 Sample Request Request a Quote
PSK-40D-24 40 24 1.67 UL/cUL, CE, UKCA 3D Model PCB Footprint Stock Check PSK-40D-24 Sample Request Request a Quote
PSK-40D-48 40 48 0.83 UL/cUL, CE, UKCA 3D Model PCB Footprint Stock Check PSK-40D-48 Sample Request Request a Quote