The PSK-40D series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 40 W of continuous power, these single output, encapsulated modules features efficiency up to 90% and a wide operating temperature range from -40 to 85°C. They are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-40D-5 | 35 | 5 | 7.03 | UL/cUL, CE, UKCA |
PSK-40D-12 | 40 | 12 | 3.33 | UL/cUL, CE, UKCA |
PSK-40D-15 | 40 | 15 | 2.67 | UL/cUL, CE, UKCA |
PSK-40D-24 | 40 | 24 | 1.67 | UL/cUL, CE, UKCA |
PSK-40D-48 | 40 | 48 | 0.83 | UL/cUL, CE, UKCA |