Board Mount Ac-Dc Power Supply
The PSK-S12B series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 12 W of continuous power, these single output, encapsulated modules feature 3 kVac isolation and a wide operating temperature range from -40 to 75°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-S12B-5 | 10 | 5 | 2 | UL/cUL, Nemko |
PSK-S12B-9 | 12 | 9 | 1.34 | UL/cUL, Nemko |
PSK-S12B-12 | 12 | 12 | 1 | UL/cUL, Nemko |
PSK-S12B-15 | 12 | 15 | 0.8 | UL/cUL, Nemko |
PSK-S12B-24 | 12 | 24 | 0.5 | UL/cUL, Nemko |