Board Mount Ac-Dc Power Supply
The PSK-S6C series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 6 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-S6C-3 | 4.1 | 3.3 | 1.25 | UL/cUL, CE |
PSK-S6C-5 | 6 | 5 | 1.2 | UL/cUL, CE |
PSK-S6C-9 | 6 | 9 | 0.66 | UL/cUL, CE |
PSK-S6C-12 | 6 | 12 | 0.5 | UL/cUL, CE |
PSK-S6C-15 | 6 | 15 | 0.4 | UL/cUL, CE |
PSK-S6C-24 | 6 | 24 | 0.25 | UL/cUL, CE |