The VOF-10B series is a family of open frame ac-dc power supplies housed in a compact board mount package. Featuring 4 kVac isolation and no-load power consumption less than 100 mW, these 10 W open frame modules are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-10B-S5 | 10 | 5 | 2 | UL/cUL, CE |
VOF-10B-S9 | 10 | 9 | 1.1 | UL/cUL, CE |
VOF-10B-S12 | 10.2 | 12 | 0.85 | UL/cUL, CE |
VOF-10B-S15 | 10.5 | 15 | 0.7 | UL/cUL, CE |
VOF-10B-S24 | 10.8 | 24 | 0.45 | UL/cUL, CE |