Active

VOF-10B Series

Board Mount Ac-Dc Power Supply

VOF-10B Series
VOF-10B Alternate Image

Overview

  • 10 W
  • 85 ~ 264 Vac input (universal)
  • 5 ~ 24 Vdc output options
  • Compact footprint
  • 4,000 Vac isolation
  • No-load power consumption < 0.1 W

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-10B series is a family of open frame ac-dc power supplies housed in a compact board mount package. Featuring 4 kVac isolation and no-load power consumption less than 100 mW, these 10 W open frame modules are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    1.913 x 0.917 x 0.806
  • Dimensions LxWxH (mm)
     
    48.6 x 23.3 x 20.48
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VOF-10B-S5 10 5 2 UL/cUL, CE 3D Model PCB Footprint Stock Check VOF-10B-S5 Sample Request Request a Quote
VOF-10B-S9 10 9 1.1 UL/cUL, CE 3D Model PCB Footprint Stock Check VOF-10B-S9 Sample Request Request a Quote
VOF-10B-S12 10.2 12 0.85 UL/cUL, CE 3D Model PCB Footprint Stock Check VOF-10B-S12 Sample Request Request a Quote
VOF-10B-S15 10.5 15 0.7 UL/cUL, CE 3D Model PCB Footprint Stock Check VOF-10B-S15 Sample Request Request a Quote
VOF-10B-S24 10.8 24 0.45 UL/cUL, CE 3D Model PCB Footprint Stock Check VOF-10B-S24 Sample Request Request a Quote

NEWS AND RESOURCES