VOF-15 Series

15 W, Single Output, Open Frame, PCB Mount, Ac-Dc Power Supply

VOF-15 Series

The VOF-15 family of economical open frame ac-dc power supplies is available in seven different voltage configurations ranging from 3.3~48 volts dc. Offering low no-load power consumption, the VOF's efficient performance, compact size and competitive pricing make these open frame power supplies ideally suited for a range of consumer, industrial, and ITE applications.

Features


  • Up to 15 W continuous power
  • Universal input voltage range
  • Compact footprint
  • Low no-load power consumption
  • Over voltage and over current protections
  • UL/cUL and TUV safety approvals

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Dimensions LxWxH (in)
     
    2.75 x 1.89 x 0.91
  • Dimensions LxWxH (mm)
     
    69.85 x 48.01 x 23.11
  • Grade
     
    Commercial

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-15-3.3 9.9 3.3 3 TUV, UL/cUL, CE 3D Model Stock Check VOF-15-3.3 -- Request a Quote
VOF-15-5 15 5 3 TUV, UL/cUL, CE 3D Model Stock Check VOF-15-5 Sample Request Request a Quote
VOF-15-9 15 9 1.67 TUV, UL/cUL -- -- -- --
VOF-15-12 15 12 1.25 TUV, UL/cUL, CE 3D Model Stock Check VOF-15-12 Sample Request Request a Quote
VOF-15-15 15 15 1 TUV, UL/cUL, CE 3D Model Stock Check VOF-15-15 Sample Request Request a Quote
VOF-15-24 15 24 0.63 TUV, UL/cUL, CE 3D Model Stock Check VOF-15-24 Sample Request Request a Quote
VOF-15-48 15 48 0.31 TUV, UL/cUL, CE 3D Model Stock Check VOF-15-48 Sample Request Request a Quote
* Discontinued Model Recommended Replacement
VOF-15-9 No direct replacement