The VOF-4 series is a family of open frame ac-dc power supplies housed in a compact board mount package. Featuring a wider operating temperature range, no-load power consumption, and an operating altitude of up to 5,000m, these 4 W open frame modules are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-4-3 | 4 | 3.3 | 1.2 | CE, UKCA |
VOF-4-5 | 4 | 5 | 0.8 | CE, UKCA |
VOF-4-12 | 4 | 12 | 0.333 | CE, UKCA |
VOF-4-15 | 4 | 15 | 0.266 | CE, UKCA |
VOF-4-24 | 4 | 24 | 0.166 | CE, UKCA |