Active

VOF-6B Series

Board Mount Ac-Dc Power Supply

VOF-6B Series
VOF-6B Series Alternate View

Overview

  • 6 W
  • 85 ~ 264 Vac input (universal)
  • 5 ~ 24 Vdc output options
  • Compact footprint
  • 4,000 Vac isolation
  • No-load power consumption < 0.1 W

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-6B series is a family of open frame ac-dc power supplies housed in a compact board mount package. Featuring 4 kVac isolation and no-load power consumption less than 100 mW, these 6 W open frame modules are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Dimensions LxWxH (in)
     
    1.913 x 0.917 x 0.638
  • Dimensions LxWxH (mm)
     
    48.6 x 23.3 x 16.2
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
VOF-6B-S5 6 5 1.2 UL/cUL, CE 3D Model PCB Footprint Stock Check VOF-6B-S5 Sample Request Request a Quote
VOF-6B-S9 6 9 0.67 CE, UL/cUL 3D Model PCB Footprint Stock Check VOF-6B-S9 Sample Request Request a Quote
VOF-6B-S12 6 12 0.5 UL/cUL, CE 3D Model PCB Footprint Stock Check VOF-6B-S12 Sample Request Request a Quote
VOF-6B-S15 6 15 0.4 UL/cUL, CE 3D Model PCB Footprint Stock Check VOF-6B-S15 Sample Request Request a Quote
VOF-6B-S24 6 24 0.25 UL/cUL, CE 3D Model PCB Footprint Stock Check VOF-6B-S24 Sample Request Request a Quote

NEWS AND RESOURCES