The VSK-S3 series is an ac-dc power supply module housed in a compact board mount package. Featuring high efficiency, 3K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in low power ITE, industrial, and consumer electronic applications where board space is limited.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VSK-S3-3R3U | 2.3 | 3.3 | 0.7 | UL/cUL, CE |
VSK-S3-9U | 3 | 9 | 0.33 | UL/cUL, CE |
VSK-S3-12U | 3 | 12 | 0.25 | UL/cUL, CE |