Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VSK-S5-3R3UA | 4.12 | 3.3 | 1.25 | UL/cUL, CE |
VSK-S5-5UA | 5 | 5 | 1 | UL/cUL, CE |
VSK-S5-9UA | 5 | 9 | 0.55 | UL/cUL, CE |
VSK-S5-12UA | 5 | 12 | 0.42 | UL/cUL, CE |
VSK-S5-15UA | 5 | 15 | 0.33 | UL/cUL, CE |
VSK-S5-24UA | 5.5 | 24 | 0.23 | UL/cUL, CE |