The PSK-100-T series is a family of medical encapsulated ac-dc power supplies housed in a compact, chassis mount package designed for easy installation. Outputting 100 W of continuous power, these single output, encapsulated modules feature a universal 90 ~ 264 Vac input voltage range, and a wide operating temperature range from -30 to 70°C, for medical and dental applications where the convenience of chassis mounting is required.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-100-12-T | 100 | 12 | 8.33 | CE, UL/cUL, UKCA |
PSK-100-24-T | 100 | 24 | 4.17 | CE, UL/cUL, UKCA |
PSK-100-48-T | 100 | 48 | 2.08 | CE, UL/cUL, UKCA |