PSK-S3-T Series

Chassis Mount Ac-Dc Power Supply

PSK-S3-T Series
PSK-S3-T Series
PSK-S3-T Series Side View

Overview

  • 2 ~ 3 W
  • 85 ~ 264 Vac input (universal)
  • 3 ~ 24 Vdc output options
  • Compact chassis mount package
  • 4,000 Vac isolation
  • -40 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PSK-S3-T series is a family of encapsulated ac-dc power supplies housed in a compact, chassis mount package designed for easy installation. Outputting 3 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and automation applications where the convenience of chassis mounting is required.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.05
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 26.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PSK-S3-5-T 3 5 0.6 UL/cUL, CE 3D Model Stock Check PSK-S3-5-T Sample Request Request a Quote
PSK-S3-12-T 3 12 0.25 UL/cUL, CE 3D Model Stock Check PSK-S3-12-T Sample Request Request a Quote
PSK-S3-15-T 3 15 0.2 UL/cUL, CE 3D Model Stock Check PSK-S3-15-T Sample Request Request a Quote
PSK-S3-24-T 3 24 0.125 UL/cUL, CE -- Stock Check PSK-S3-24-T -- --
* Discontinued Model Recommended Replacement
PSK-S3-24-T PSK-3D-24-T